2171116 - IE-5-RJ45-2-P-2-26-7-RJ45

Price per unit
  • Sale
  • Regular price R 786.84
Tax included.
We have 0 in stock.


Industrial Ethernet Patchcord RJ45

Industrial Ethernet Patchcord, Cat.5e, plug RJ45, PUR, flexible, 2- or 4-pair

Info

  • Halogen-free and flame-retardant
  • Additional variants are available atwww.lappgroup.com/assemblyfinderor on request.

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application Range

  • Suitable for use in industrial applications
  • For indoor use
  • For flexible applications
  • suitable for EtherCAT and EtherNet/IP applications
  • Automation technology

Product Features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 2x2x AWG26/7
  • Twisted pair construction permits largely interference-free operation (decoupling).
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • pre-assembled patchcord with RJ45 connectors
  • Colour: water blue (similar to RAL 5021)

Technical Data

  • Article number: 2171116
  • Length (m): 2
  • PU: 1

Data Sheet