4160801 - Multi-Stranded SC 2.1 1X10 Black

Price per meter
  • Sale
  • Regular price R 78.14
Tax included.
We have 0 in stock.


Lapp Kabel® PVC single core UL MTW +90 °C UL AWM 1015 600 V CSA TEW HAR H07V-K

Lapp Kabel® MULTI-STANDARD SC 2.1, power and control cable, PVC single core for field wiring, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K

Info

  • The all-rounder for many markets
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • For use in the most important global markets
  • Reduction in technical documentation
  • Easier storage; increases the cost-effectiveness of the production process
  • Works with "Conductor end sleeves XL, insulated"

Application Range

  • Internal wiring of devices
  • Control cabinet wiring
  • Field wiring
  • Factory wiring
  • Green insulated single cores ? 4 AWG are usable as EGC/ Equipment Grounding Conductor on cable tray according to NFPA 70 (NEC)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Flame-retardant according to UL VW1/CSA FT1
  • Oil-resistant

Norm References / Approvals

  • Cable type certifications: HAR H07V-K acc. EN 50525-2-31, UL AWM style 1015 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), (UL) MTW (by UL acc. UL standard UL 1063, U.I. Lapp GmbH's (UL) MTW file number: E198296), CSA TEW (by CSA acc. CSA standard CSA C22.2 No. 127, CSA class 5835-01)
  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than thespecified nominal value.

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Special PVC-based core insulation

Technical Data

  • Article number: 4160801
  • Core colour:
  • Conductor cross-section (mm²): 10
  • Outer diameter [mm]: 6.8
  • m/ring: 100
  • Copper index (kg/km): 96
  • Weight (kg/km): 120

Data Sheet