30017689 - N2XH-J 5x25 RM 0,6/1kV

Price per meter
  • Sale
  • Regular price R 0.01
Tax included.
We have 25 in stock.


N2XH Halogen free power cable for fixed installation

N2XH - Halogen-free power cable acc. HD 604/VDE 0276-604. Building installation cable with improved fire characteristics for fixed installation

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free alternative to the PVC installation cable NYY-J, NYY-O

Application Range

  • For installation on or under the plaster
  • Fixed installation indoor, in air or concrete
  • For buildings or industrial plants with a high density of people or valuable assets
  • No direct burial or installation in water
  • Outdoor laying only when protected from direct sunlight and other external impacts

Product Features

  • Flame-retardant according IEC 60332-1-2
  • No flame-propagation according to IEC 60332-3-24
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2

Norm References / Approvals

  • HD 604/VDE 0276-604

Product Make-up

  • Bare copper wire conductor
  • Core insulation: Cross-linked Polyethylen (XLPE)
  • Filling compound over the core assembly
  • Outer sheath: halogen-free, thermoplastic polyolefin compound
  • Abbreviations "re", "rm", "se", "sm":r = round conductor form;s = sectorial conductor form;e = single-wire conductor;m = multi-wire conductor;

Technical Data

  • Article number: 30017689
  • Number of cores and mm² per conductor: 5x25 RM
  • Outer diameter [mm]: 25.1
  • Copper index (kg/km): 1200
  • Weight (kg/km): 1611.4

Data Sheet