1600310 - NSGAFÖU 1,8/3kV 1X95

Price per meter
  • Sale
  • Regular price R 660.96
Tax included.
We have 619 in stock.


NSGAFÖU 1,8/3 kV single-conductor,rubber,outer coating,VDE,Class 5,oil-resistant

NSGAFÖU 1,8/3 kV AC, VDE-certified, power cable, single-conductor rubber cable with outer coating, Class 5, oil-resistant, VDE 0250-602

Info

  • Public transport
  • Control panel internal wiring

Benefits

  • Arrangements made of single-conductor cables NSGAFÖU in accordance with VDE 0250 Part 602 with nominal voltage of at least U0/U: 1.8/3 kV can be used for short circuit-proof and short-to-ground-proof installation up to 1000 V in acc. with VDE 0100 Part 520 and VDE 0298 Part 3

Application Range

  • Wiring of machines, tools, devices, appliances and control cabinets
  • Railway vehicles, buses;short-circuit-proof up to 1000 V in switching stations and power distributors
  • In ducts, tubes, pipes, conduits and closed installation channels
  • Bundled or for connection of movable parts

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404
  • Normative rated voltage classes U0/U 0.6/1 kVac and 3.6/6 kVac available on request
  • The outer diameters stated in the part number table are maximum values

Norm References / Approvals

  • NSGAFÖU 1,8/3 kV cable type approval according to VDE 0250-602

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Core insulation: rubber compound, type 3GI3
  • Outer coating: rubber compound, type 5GM3

Technical Data

  • Article number: 1600310
  • Conductor cross-section (mm²): 95
  • Outer diameter [mm]: 24
  • Copper index (kg/km): 912
  • Weight (kg/km): 1190

Data Sheet