1550206 - NYY-O 1x16 RE 0,6/1kV

Price per meter
  • Sale
  • Regular price R 93.73
Tax included.
We have 500 in stock.


NYY PVC power cable, fixed installation and direct burial, power and control cable

NYY-J, NYY-O, VDE, PVC-Starkstromkabel acc. HD 603 / VDE 0276-603, direct burial and building installation, fixed installation with various applications

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Standard cable for direct burial with different application areas
  • 0,6/1,0 kV alternative to the PVC installation cable NYM

Application Range

  • Power and control cable for fixed installation in the following applications:
  • For indoor and outdoor use
  • In concrete with a temperature below the maximum cable operating temperature of +70 °C according to the VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial
  • Burial without additional, suitable underground protection according to VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial: normal minimum installation depth 0.6 m, but at least 0.8 m under roads

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Current rating according to HD 603/VDE 0276-603, Part 3-G, Table 14 (buried at +20 °C ground temperature according to HD 603/VDE 0276-603, Part 3-G, point 5) for routing underground and Table 15 (in the air at an air temperature of +30 °C according to HD 603/VDE 0276-603, Part 3-G, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings
  • Maximum DC voltage to ground 1,8 kV according to HD 603 / DIN VDE 0276-603

Norm References / Approvals

  • HD 603/VDE 0276-603 (for 1 to 5 cores)
  • HD 627/VDE 0276-627 (as from 7 cores)

Product Make-up

  • Bare copper wire conductor
  • Core insulation: Based on PVC
  • Filling compound over the core assembly
  • Outer sheath: Based on PVC
  • Abbreviations "re", "rm", "se", "sm":r = round conductor form;s = sectorial conductor form;e = single-wire conductor;m = multi-wire conductor;

Technical Data

  • Article number: 1550206
  • Number of cores and mm² per conductor: 1 x 16re
  • Outer diameter [mm]: 11
  • Copper index (kg/km): 154
  • Weight (kg/km): 239

Data Sheet