0015303 - ÖLFLEX 150 3G1,5

Price per meter
  • Sale
  • Regular price R 53.03
Tax included.
We have 0 in stock.


ÖLFLEX® PVC control cable, HAR, UL/CSA AWM, oil-resistant, flexible, H05VV5-F

ÖLFLEX® 150 - H05VV5-F harmonised PVC control cable with UL/CSA AWM, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V

Info

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VV5-F and UL recognized

Benefits

  • Wide application range due to multiple certifications

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product Features

  • Flame-retardant according to IEC 60332-1-2 and UL 1581 §1061 Cable Flame Test
  • Oil-resistant according to EN 50363-4-1: TM5

Norm References / Approvals

  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than thespecified nominal value.
  • H05VV5-F (EN 50525-2-51)
  • UL AWM Style 21098 CSA AWM I A/B II A/B

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)
  • Cores twisted in layers

Technical Data

  • Article number: 0015303
  • Number of cores and mm² per conductor: 3 G 1.5
  • Outer diameter [mm]: 8.3
  • Copper index (kg/km): 43
  • Weight (kg/km): 109.8

Data Sheet