0012463 - ÖLFLEX 540 P 3G1,5

Price per meter
  • Sale
  • Regular price R 106.08
Tax included.
We have 0 in stock.


ÖLFLEX® PUR power cable, oil and abrasion resistant and halogen-free

ÖLFLEX® 540 P - PUR power cable, VDE certified outdoor use an constructions sites with yellow jacket colour - cold flexible, abrasion resistant, halogen-free

Info

  • The proven building site cable
  • Voltage class from 1.5 mm² 450/750 V
  • VDE-tested and registered

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • The signal colour of the outer sheath increases safety and visual perception
  • VDE-tested characteristics

Application Range

  • Construction machinery
  • Building sites, camp sites, stage applications
  • Agricultural equipment
  • Connection and extension cables
  • For indoor and outdoor use

Product Features

  • Resistant to oil and drilling fluids according to IEC 61892-4, Appendix D
  • Abrasion and notch-resistant
  • Halogen-free and flame-retardant (IEC 60332-1-2)
  • Flexible down to -40°C
  • Resistant to hydrolysis and microbes

Norm References / Approvals

  • VDE reg. no. 6583 up to 1.0 mm²
  • VDE reg. no. 6584 from 1.5 mm²
  • Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation: TPE
  • Outer sheath: PUR – colour yellow
  • DESIGN: Other sheath colours on request
  • Cores twisted together
  • PRINT: Other sheath marking on request

Technical Data

  • Article number: 0012463
  • Number of cores and mm² per conductor: 3 G 1.5
  • Outer diameter [mm]: 8.8
  • Copper index (kg/km): 43
  • Weight (kg/km): 108

Data Sheet