0013601 - ÖLFLEX 550 P 3G0,75

Price per meter
  • Sale
  • Regular price R 35.25
Tax included.
We have 0 in stock.


ÖLFLEX® PUR power cable, oil and abrasion resistant, H05BQ-F / H07BQ-F

ÖLFLEX® 550 P - PUR power cable, harmonized according H05BQ-F / H07BQ-F type for oil and abrasion resistant use witgh handheld equipment or building machines

Info

  • High mechanical strength
  • Good oil resistance
  • H05BQ-F/H07BQ-F design standard

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • The signal colour of the outer sheath increases safety and visual perception
  • Harmonised use in Europe

Application Range

  • Construction machinery
  • Building sites, camp sites, stage applications
  • Agricultural equipment
  • Portable handheld electrical devices such as drills, sanders, jig saws or grinders
  • For indoor and outdoor use

Product Features

  • Oil-resistant
  • Abrasion and notch-resistant
  • Flexible down to -40°C
  • Resistant to hydrolysis and microbes

Norm References / Approvals

  • H05BQ-F/H07BQ-F design standard
  • EN 50525-2-21

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: rubber compound
  • PUR outer sheath
  • Sheath colour: orange
  • Cores twisted together

Technical Data

  • Article number: 0013601
  • Number of cores and mm² per conductor: 3 G 0.75
  • Outer diameter [mm]: 6.2 - 8.1
  • Copper index (kg/km): 21.6
  • Weight (kg/km): 64

Data Sheet