1026519 - ÖLFLEX CHAIN 90 P 1G6

Price per meter
  • Sale
  • Regular price R 75.60
Tax included.
We have 25 in stock.


ÖLFLEX® PUR single core cable for harsh conditions, UL/cUL AWM

ÖLFLEX® CHAIN 90 P - Oil resistant power cable for harsh conditions in power chains with UL/cUL AWM certification.

Info

  • Extended Line Performance - Long travel lengths or high acceleration
  • Allrounder for indoor and outdoor use
  • Improved characteristics in the event of a fire

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • Longer cable installation lengths thanks to low mutual capacitance cable design

Application Range

  • In power chains or moving machine parts
  • Test systems in the automotive industry, vehicles and stationary fuel cell systems
  • For internal wiring of electric and electronic equipment in switch cabinets
  • This cable can substitute multi-core power cables where space requirements or minimum bending radii cause problems
  • Specially designed for power circuits of servomotors driven by frequency converters
  • For indoor and outdoor use

Product Features

  • Flammability:- Halogen-free acc. to VDE 0472-815- Flame retardant acc. to IEC 60332-1-2 or UL/cUL VW-1, FT1- No flame propagation acc. to IEC 60332-3-24 Cat. C or /-25 Cat. D
  • Good weather, UV and oil resistance
  • Abrasion and notch-resistant
  • Flexible at low temperatures
  • Low-capacitance design

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline Appendix T3
  • DNV GL approved
  • UL File No. E63634
  • USA: UL AWM Style 11624, VW-1Canada: cUL AWM I/II A, FT1

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: TPE compound
  • PUR outer sheath, black (similar RAL 9005)

Technical Data

  • Article number: 1026519
  • Conductor cross-section (mm²): 6
  • Outer diameter [mm]: 7.7
  • Core colour: green-yellow
  • Copper index (kg/km): 57.6
  • Weight (kg/km): 95

Data Sheet