0010071 - ÖLFLEX CLASSIC 100 300/500V 12G1,5

Price per meter
  • Sale
  • Regular price R 129.05
Tax included.
We have 0 in stock.


ÖLFLEX® flexible PVC cable, colour coded, control cable

ÖLFLEX® CLASSIC 100 - flexible PVC cable, colour coded, control cable for various applications, 300/500V, also for YSLY or YY

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For nominal voltage U0/U: 450/750V or higher conductor cross-sections see ÖLFLEX® CLASSIC 100 450/750V

Benefits

  • Space-saving installation due to small cable diameters
  • High electrical performance due to 4 kV test voltage
  • HIgh flexibility due to short-twisted conductor layers

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systemsPower stations
  • Dry or damp rooms that are subject to medium mechanical loads
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • High-quality alternative to control cable types YSLY or YY

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • Based on EN 50525-2-51
  • Based on EN 50525-2-11

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC outer sheath, grey (similar RAL 7001)

Technical Data

  • Article number: 0010071
  • Number of cores and mm² per conductor: 12 G 1.5
  • Outer diameter [mm]: 12
  • Copper index (kg/km): 173
  • Weight (kg/km): 307

Data Sheet