00101213 - ÖLFLEX CLASSIC 100 450/750V 4G95

Price per meter
  • Sale
  • Regular price R 2,541.50
Tax included.
We have 0 in stock.


ÖLFLEX® flexible PVC cable, colour coded, power and control cable

ÖLFLEX® CLASSIC 100 - flexible PVC cable, colour coded, power and control cable for various applications, 450/750V, also for YSLY or YY

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For nominal voltage U0/U: 300/500V and conductor cross-sections below 2,5mm² see ÖLFLEX® CLASSIC 100 300/500V

Benefits

  • High electrical performance due to 4 kV test voltage
  • HIgh flexibility due to short-twisted conductor layers

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systemsPower stations
  • Dry or damp rooms that are subject to medium mechanical loads
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51
  • Based on EN 50525-2-11 and EN 50525-2-31

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC outer sheath, grey (similar RAL 7001)

Technical Data

  • Article number: 00101213
  • Number of cores and mm² per conductor: 4 G 95.0
  • Outer diameter [mm]: 45.8
  • Copper index (kg/km): 3648
  • Weight (kg/km): 5290

Data Sheet