0035458 - ÖLFLEX CLASSIC 100 CY 450/750V 3G1,5

Price per meter
  • Sale
  • Regular price R 71.62
Tax included.
We have 8 in stock.


ÖLFLEX® flexible PVC cable, colour coded, screened, power and control cable

ÖLFLEX® CLASSIC 100 CY 450/750V - flexible PVC cable, colour coded and screened, power and control cable for various applications

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • EMC-compliant
  • For nominal voltage U0/U: 300/500V and conductor cross-sections below 1,5mm² see ÖLFLEX® CLASSIC 100 CY 300/500V

Benefits

  • Shielding against electromagnetic fields
  • High electrical performance due to 4 kV test voltage

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Conveyor and transport systems
  • Servo drives
  • In EMC-sensitive environments(electromagnetic compatibility)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High degree of screeninglow transfer impedance (max. 250 ?/km at 30 MHz)

Norm References / Approvals

  • Based on EN 50525-2-51
  • Based on EN 50525-2-11 and EN 50525-2-31

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, transparent
  • Cores twisted in layers

Technical Data

  • Article number: 0035458
  • Number of cores and mm² per conductor: 3 G 1.5
  • Outer diameter [mm]: 10.3
  • Copper index (kg/km): 79
  • Weight (kg/km): 170

Data Sheet