00104023 - ÖLFLEX CLASSIC 100 YELLOW 4G1,5

Price per meter
  • Sale
  • Regular price R 45.59
Tax included.
We have 45 in stock.


ÖLFLEX® flexible PVC cable, colour coded, yellow outer sheath for warning purposes

ÖLFLEX® CLASSIC 100 YELLOW - flexible PVC cable, colour coded. Power and control cable with yellow outer sheath for warning purposes, 450/750V, also for YSLY or YY

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For warning purposes

Benefits

  • High electrical performance due to 4 kV test voltage

Application Range

  • For electrical circuits that remain 'live' after the main switch has been disconnected
  • Service sockets and illumination circuits in electrical switchboards and cabinets
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Outer sheath: PVC, yellow (similar to RAL 1016)

Technical Data

  • Article number: 00104023
  • Number of cores and mm² per conductor: 4 G 1.5
  • Outer diameter [mm]: 8.9
  • Copper index (kg/km): 58
  • Weight (kg/km): 117

Data Sheet