1119012 - ÖLFLEX CLASSIC 110 12G0,5

Price per meter
  • Sale
  • Regular price R 53.67
Tax included.
We have 1205 in stock.


ÖLFLEX® PVC control cable, VDE registered, oil resistant, flexible, UV-resistant

ÖLFLEX® CLASSIC 110 - PVC control cable, VDE registered, oil resistant and flexible for various applications, 300/500V, also for YSLY or YY

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • VDE certificate of conformity with factory surveillance

Benefits

  • Wide choice of standardized lengths and individual cuts
  • Very broad range, items with up to 100 conductors

Application Range

  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Dry or damp rooms that are subject to medium mechanical loads
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • In power chains for a travelling distance up to 5 m and 0,2 ... 1 million bending cycles, for following dimensions: 0,5 to 2.5mm² and 2 to 7 conductors

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • Oil-resistant according to DIN EN 50290-2-22 (TM54)

Norm References / Approvals

  • VDE reg. no. 7030 for the following sizes:up to 2.5 mm²: 2 - 65 coresfrom 4 mm²: 2 - 7 coresfrom 25 mm²: 2 - 5 cores

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC outer sheath, grey (similar RAL 7001)

Technical Data

  • Article number: 1119012
  • Number of cores and mm² per conductor: 12 G0.5
  • Outer diameter [mm]: 8.9
  • Copper index (kg/km): 58
  • Weight (kg/km): 131

Data Sheet