1120269 - ÖLFLEX CLASSIC 110 Black 0,6/1kV 4G1

Price per meter
  • Sale
  • Regular price R 42.78
Tax included.
We have 50 in stock.


ÖLFLEX® control cable, PVC, number coded, 0.6/1 kV, black, outdoors

ÖLFLEX® CLASSIC 110 BLACK 0,6/1kV: power and control cable for various applications, PVC, conductor class 5, black cores, number coded, outdoors

Info

  • Good outdoor performance
  • CPR: Article number choice under www.lappkabel.com/cpr

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systemsPower stationsStage applications
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm References / Approvals

  • Based on VDE 0250-1 and HD 627-1 S1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • PVC outer sheath, black (RAL 9005)

Technical Data

  • Article number: 1120269
  • Number of cores and mm² per conductor: 4 G1.0
  • Outer diameter [mm]: 9.6
  • Copper index (kg/km): 38.4
  • Weight (kg/km): 131

Data Sheet