1135218 - ÖLFLEX CLASSIC 110 CY 18G1

Price per meter
  • Sale
  • Regular price R 203.55
Tax included.
We have 0 in stock.


ÖLFLEX® PVC control cable, VDE registered, screened, flexible, numbered

ÖLFLEX® CLASSIC 110 CY - PVC control cable, VDE registered, screened, flexible and numbered for various applications, U0/U: 300/500V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • VDE reg. no. 7030
  • EMC-compliant

Benefits

  • Space-saving installation due to small cable diameters
  • High electrical performance due to 4 kV test voltage

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Conveyor and transport systems
  • In EMC-sensitive environments(electromagnetic compatibility)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High degree of screeninglow transfer impedance (max. 250 ?/km at 30 MHz)

Norm References / Approvals

  • VDE reg. no. 7030

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, transparent
  • Cores twisted in layers

Technical Data

  • Article number: 1135218
  • Number of cores and mm² per conductor: 18 G1.0
  • Outer diameter [mm]: 15.5
  • Copper index (kg/km): 286
  • Weight (kg/km): 418

Data Sheet