1121328 - ÖLFLEX CLASSIC 110 CY BK 0,6/1kV 25G1,5

Price per meter
  • Sale
  • Regular price R 443.43
Tax included.
We have 0 in stock.


ÖLFLEX® control cable, PVC, number coded, 0.6/1 kV, screened, outdoors

ÖLFLEX® CLASSIC 110 CY BLACK 0,6/1 kV power and control cable, various applications, PVC, conductor class 5, number coded black cores, screened, outdoor

Info

  • Good outdoor performance
  • EMC/Screened
  • CPR: Article number choice under www.lappkabel.com/cpr

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systemsPower stations
  • In EMC-sensitive environments(electromagnetic compatibility)
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Servo Drive Connection Cable
  • Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous
  • For frequency converter-powered 3-phase AC motors

Product Features

  • Flame-retardant according IEC 60332-1-2
  • UV and weather-resistant according to ISO 4892-2
  • High degree of screeninglow transfer impedance (max. 250 ?/km at 30 MHz)
  • Ozone-resistant according to EN 50396

Norm References / Approvals

  • Based on VDE 0250-1 and HD 627-1 S1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • PVC inner sheath, black
  • Tinned-copper braiding
  • PVC outer sheath, black (RAL 9005)

Technical Data

  • Article number: 1121328
  • Number of cores and mm² per conductor: 25 G1.5
  • Outer diameter [mm]: 25.1
  • Copper index (kg/km): 518
  • Weight (kg/km): 1180

Data Sheet