10019911 - ÖLFLEX CLASSIC 110 H 3G0,75 N

Price per meter
  • Sale
  • Regular price R 50.87
Tax included.
We have 0 in stock.


ÖLFLEX® halogen-free control cable, HFFR, oil-resistant, flexible, CPR

ÖLFLEX® CLASSIC 110 H - halogen-free control cable, HFFR, oil-resistant, very flexible and cold-resistant down to -30°C for various applications, CPR

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • High flexibility and oil-resistance
  • VDE-certified

Benefits

  • Easy handling and installation due to very flexible cable type
  • Wide application range due to excellent product features
  • Certified for maritime applications

Application Range

  • Public buildings like airports or railway stations
  • Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
  • Plant engineering, Industrial machinery Heating and air-conditioning systemsStage applications
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product Features

  • Flame-retardant according to IEC 60332-1-2 (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • Oil-resistant according to EN 50363-4-1 (TM5) and UL OIL RES I and UL OIL RES II
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396
  • UL Cable Flame Test

Norm References / Approvals

  • UL AWM style 21089
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51
  • DNV GL certificate no. TAE0000407

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)
  • Cores twisted in layers

Technical Data

  • Article number: 10019911
  • Number of cores and mm² per conductor: 3 G 0.75
  • Outer diameter [mm]: 5.8
  • Copper index (kg/km): 21.6
  • Weight (kg/km): 61

Data Sheet