1125104 - ÖLFLEX CLASSIC 110 SY 4G0,75

Price per meter
  • Sale
  • Regular price R 49.40
Tax included.
We have 0 in stock.


ÖLFLEX® PVC control cable, VDE registered, with steel wire braid, flexible

ÖLFLEX® CLASSIC 110 SY - PVC control cable, VDE registered and with steel wire braid, flexible cable for various applications, U0/U: 300/500V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • VDE reg. no. 7030
  • Steel wire braiding for extra mechanical protection

Benefits

  • Extra mechanical protection due to braided steel wire
  • High electrical performance due to 4 kV test voltage

Application Range

  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Areas with high mechanical stress
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm References / Approvals

  • VDE reg. no. 7030

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • PVC inner sheath, grey
  • Braid of galvanized steel wires
  • PVC outer sheath, transparent
  • Cores twisted in layers

Technical Data

  • Article number: 1125104
  • Number of cores and mm² per conductor: 4 G0.75
  • Outer diameter [mm]: 9.2
  • Copper index (kg/km): 28.8
  • Weight (kg/km): 126

Data Sheet