1136018 - ÖLFLEX CLASSIC 115 CY 18G0,5

Price per meter
  • Sale
  • Regular price R 121.74
Tax included.
We have 2183 in stock.


ÖLFLEX® PVC control cable, screened, flexible, numbered, small outer diameter

ÖLFLEX® CLASSIC 115 CY - PVC control cable, screened and flexible for various applications, thin and light without inner sheath, U0/U: 300/500V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Thin and light, without inner sheath
  • EMC-compliant

Benefits

  • Space-saving installation due to small cable diameters

Application Range

  • Measurement and control technology
  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Office machines and systems for data processing
  • In EMC-sensitive environments(electromagnetic compatibility)
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High degree of screeninglow transfer impedance (max. 250 ?/km at 30 MHz)

Norm References / Approvals

  • Based on EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Plastic foil wrapping
  • Tinned-copper braiding
  • PVC outer sheath, grey (similar RAL 7001)
  • Cores twisted in layers

Technical Data

  • Article number: 1136018
  • Number of cores and mm² per conductor: 18 G0.5
  • Outer diameter [mm]: 11.5
  • Copper index (kg/km): 141
  • Weight (kg/km): 275

Data Sheet