1123483 - ÖLFLEX CLASSIC 135 CH BK 0,6/1 kV 25G2,5

Price per meter
  • Sale
  • Regular price R 903.35
Tax included.
We have 5 in stock.


ÖLFLEX® power cable 0.6/1 kV screened, HFFR LS0H LSZH, public buildings, outdoor

ÖLFLEX® CLASSIC 135 CH BK 0,6/1kV: Power and Control Cable UL AWM Style 21156 Class 5, Screened, Halogen-free/ Highly Flame Retardant, Public buildings, Outdoor

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Public buildings
  • EMC/Screened

Benefits

  • Easy handling and installation due to flexible design
  • Space-saving installation due to small cable diameters

Application Range

  • Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous
  • According to NFPA 79, subchapter 12.9.2: Use for industrial machinery operated in the USA on the basis of UL AWM (recognized) certification
  • Plant engineering Industrial machinery Heating and air-conditioning systems
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • For outdoor applications

Product Features

  • Flame-retardant according to IEC 60332-1-2 (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm References / Approvals

  • UL AWM approval: refer to data sheet
  • Based on EN 50525-3-11

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Halogen-free plastic foil wrapping
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free coumpound, black

Technical Data

  • Article number: 1123483
  • Number of cores and mm² per conductor: 25 G 2.5
  • Outer diameter [mm]: 27.4
  • Copper index (kg/km): 761.7
  • Weight (kg/km): 1370

Data Sheet