1313212 - ÖLFLEX CLASSIC 400 CP 12G1

Price per meter
  • Sale
  • Regular price R 179.43
Tax included.
We have 24 in stock.


ÖLFLEX® PUR control cable, screened, oil- and abrasion resistant for harsh use

ÖLFLEX® 400 CP - PUR control cable, screened, for oil- and abrasion resistant application in industrial machinery automation and appliances

Info

  • High mechanical strength
  • Good oil resistance
  • EMC compliant copper screening

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Copper braiding screens the cable against electromagnetic interference
  • Additional robustness thanks to inner sheath
  • Compatible with a multitude of acidic cleaning and disinfection solutions

Application Range

  • Food production and packaging machinery
  • Industrial machinery and machine tools
  • Measurement, control and electrical applications
  • Under consideration of the temperature range also suitable for flexible outdoor use
  • Very suitable for oily wet areas within machinery and production lines that are subject to normal mechanical stress

Product Features

  • High oil-resistance
  • Abrasion and notch-resistant
  • Low-adhesive surface
  • EMC-compliant
  • Resistant to hydrolysis and microbes

Norm References / Approvals

  • Based on VDE 0285
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: special PVC
  • PVC inner sheath, grey
  • Cores twisted in layers
  • Tinned-copper braiding
  • Special polyurethane outer sheath (PUR)
  • Sheath colour: Grey (similar RAL 7001)

Technical Data

  • Article number: 1313212
  • Number of cores and mm² per conductor: 12 G 1.0
  • Outer diameter [mm]: 13.3
  • Copper index (kg/km): 194
  • Weight (kg/km): 306

Data Sheet