0026135 - ÖLFLEX CLASSIC FD 810 12G1

Price per meter
  • Sale
  • Regular price R 139.72
Tax included.
We have 55 in stock.


ÖLFLEX® PVC power chain cable for versatile use

ÖLFLEX® CLASSIC FD 810 - Power and control cable for versatile use in power chains

Info

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • The classic for multi-functional use

Benefits

  • Well-proven and reliable
  • Good combination of quality and price
  • Low particle emission at moved chain application
  • For various applications

Application Range

  • In power chains or moving machine parts
  • Suitable for use in measuring, control and regulating circuits
  • Only for outdoor use within the indicated operating temperature range, with UV-protection
  • Assembly lines, production lines, in all kinds of machines
  • In damp or wet interiors

Product Features

  • Low-adhesive surface
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline Appendix T3
  • Core and outer sheath based on VDE 0245/0285

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in layers in short lay lengths
  • Non-woven wrapping
  • PVC outer sheath, grey (similar RAL 7001)

Technical Data

  • Article number: 0026135
  • Number of cores and mm² per conductor: 12 G 1.0
  • Outer diameter [mm]: 11.4
  • Copper index (kg/km): 115
  • Weight (kg/km): 221

Data Sheet