0026344 - ÖLFLEX CLASSIC FD 810 P 65G1

Price per meter
  • Sale
  • Regular price R 847.69
Tax included.
We have 202 in stock.


ÖLFLEX® PUR power chain cable, oil resistant for harsh conditions

ÖLFLEX® CLASSIC FD 810 P - Power and control cable for versatile use in power chains in hash environmental conditions

Info

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • Oil resistant and abrasion-proof

Benefits

  • Well-proven and reliable
  • Various applications
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application Range

  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • In dry, damp or wet interiors with normal mechanical stress conditions
  • Suitable for use in measuring, control and regulating circuits
  • Power circuits for electrical equipments used in automation engineering
  • Assembly lines, production lines, in all kinds of machines

Product Features

  • Low-adhesive surface
  • High oil-resistance
  • Flame-retardant according IEC 60332-1-2
  • Abrasion and notch-resistant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline Appendix T3
  • Core and outer sheath based on VDE 0245/0285

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in short lay lengths
  • Non-woven wrapping
  • PUR outer sheath, grey (similar RAL 7001)

Technical Data

  • Article number: 0026344
  • Number of cores and mm² per conductor: 65 G 1.0
  • Outer diameter [mm]: 25.4
  • Copper index (kg/km): 624
  • Weight (kg/km): 1058

Data Sheet