0012420 - ÖLFLEX EB 2X0,75

Price per meter
  • Sale
  • Regular price R 17.94
Tax included.
We have 0 in stock.


ÖLFLEX® PVC control cable, flexible, blue sheath, intrinsically-safe

ÖLFLEX® EB - PVC control cable, flexible and numbered, with blue outer sheath for intrinsically-safe circuits, U0/U: 300/500V

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For use within intrinsically safe circuits - type of protection 'i'
  • UV and weather-resistant according to ISO 4892-2

Benefits

  • Space-saving installation due to small cable diameters
  • Suitable for outdoor applications

Application Range

  • For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2

Product Features

  • Flame-retardant according IEC 60332-1-2
  • UV and weather-resistant according to ISO 4892-2

Norm References / Approvals

  • Based on EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Outer sheath: PVC, sky blue similar to RAL 5015
  • Cores twisted in layers

Technical Data

  • Article number: 0012420
  • Number of cores and mm² per conductor: 2 X 0.75
  • Outer diameter [mm]: 5.4
  • Copper index (kg/km): 14.7
  • Weight (kg/km): 50

Data Sheet