ÖLFLEX® PVC control cable, flexible, blue sheath, intrinsically-safe
ÖLFLEX® EB - PVC control cable, flexible and numbered, with blue outer sheath for intrinsically-safe circuits, U0/U: 300/500V
Info
- CPR: Article number choice under www.lappkabel.com/cpr
- For use within intrinsically safe circuits - type of protection 'i'
- UV and weather-resistant according to ISO 4892-2
Benefits
- Space-saving installation due to small cable diameters
- Suitable for outdoor applications
Application Range
- For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2
Product Features
- Flame-retardant according IEC 60332-1-2
- UV and weather-resistant according to ISO 4892-2
Norm References / Approvals
- Based on EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC insulation LAPP P8/1
- Outer sheath: PVC, sky blue similar to RAL 5015
- Cores twisted in layers
Technical Data
- Article number: 0012502
- Number of cores and mm² per conductor: 4 G 1.5
- Outer diameter [mm]: 7.2
- Copper index (kg/km): 58
- Weight (kg/km): 125