0027611 - ÖLFLEX FD 855 CP 18G0,5

Price per meter
  • Sale
  • Regular price R 293.86
Tax included.
We have 205 in stock.


ÖLFLEX® PUR power chain cable, screened and oil resistant for harsh conditions

ÖLFLEX® FD 855 CP - Halogen-free and screened power and control cable for power chain use in harsh conditions with UL/cUL AWM certification

Info

  • Extended Line Performance - Long travel lengths or high acceleration
  • EMC compliant copper screening
  • UL/cUL certified for North America

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Multi-standard certification reduces part varieties and saves costs
  • Wide temperature range for applications in harsh climatic environments
  • Copper screening complies with EMC requirements and protects against electromagnetic interference

Application Range

  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • For use in assembling & pick-and-place machinery
  • For indoor and outdoor use
  • Assembly lines, production lines, in all kinds of machines
  • In EMC-sensitive environments

Product Features

  • Low-adhesive surface
  • Resistant to oil and drilling fluids according to IEC 61892-4, Appendix D
  • Halogen-free and flame-retardant (IEC 60332-1-2)
  • Flexible down to -40°C
  • Good mechanical, abrasion and notch-resistance
  • EMC-compliant

Norm References / Approvals

  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • USA: UL AWM Style 21576 with add. VW-1Canada: cUL AWM Style I/II A/B FT1
  • Based on VDE 0250 / 0285

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: TPE
  • Cores twisted together in extremely short lay lengths
  • Non-woven wrapping
  • PUR outer sheath, grey (similar RAL 7001)
  • Inner sheath made of TPE
  • Tinned-copper braiding

Technical Data

  • Article number: 0027611
  • Number of cores and mm² per conductor: 18 G 0.5
  • Outer diameter [mm]: 12.9
  • Copper index (kg/km): 131
  • Weight (kg/km): 245

Data Sheet