0046208 - ÖLFLEX HEAT 180 GLS 3G1

Price per meter
  • Sale
  • Regular price R 73.87
Tax included.
We have 0 in stock.


ÖLFLEX® steel-armoured silicone power and control cable, suitable for +180°C

ÖLFLEX® HEAT 180 GLS - steel-armoured silicone power and control cable for use in machines, plant construction and toolbuilding for temperatures up to +180°C

Info

  • Protected against thermal and mechanical loads

Benefits

  • Close-meshed braid made of galvanised steel wires protects against mechanical damage
  • Longer durability in harsh applications than conventional silicone cables
  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application Range

  • Areas with high ambient temperatures and occasionally mechanical stress
  • Typical fields of application- Steel and glass works- Cement and ceramic works- Foundries- Shipbuilding industry- Furnace construction

Product Features

  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Only suitable for use in dry conditions
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based core insulation
  • Cores twisted together
  • Silicone-based outer sheath,colour red-brown
  • Glass fibre wrapping
  • Galvanised steel wire braiding

Technical Data

  • Article number: 0046208
  • Number of cores and mm² per conductor: 3 G 1.0
  • Outer diameter [mm]: 8.2
  • Copper index (kg/km): 28.8
  • Weight (kg/km): 106

Data Sheet