0051001 - ÖLFLEX HEAT 180 SiF 1X1,5 BK

Price per meter
  • Sale
  • Regular price R 13.23
Tax included.
We have 0 in stock.


ÖLFLEX® silicone single core for various use up to +180°C, fine wire conductor

ÖLFLEX® HEAT 180 SiF - fine wire silicone single core for use in machines, plant construction and toolbuilding for temperatures up to +180°C

Info

  • Flexible fine-wire copper conductor
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application Range

  • Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while
  • Typical fields of application- Control cabinet manufacturing- Appliances and apparatus engineering- Electric motor industry- Sauna/solarium construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Furnace construction- Polymer processing- Generator and transformer manufacturing

Product Features

  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Flame-retardant according IEC 60332-1-2
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based insulation

Technical Data

  • Article number: 0051001
  • Conductor cross-section (mm²): 1.5
  • Outer diameter [mm]: 2.8
  • Core colour:
  • Copper index (kg/km): 14.4
  • Weight (kg/km): 20

Data Sheet