0046020 - ÖLFLEX HEAT 180 SiHF 3G2,5

Price per meter
  • Sale
  • Regular price R 88.82
Tax included.
We have 732 in stock.


ÖLFLEX® silicone power and control cable for various use up to +180°C

ÖLFLEX® HEAT 180 SiHF - silicone power and control cable for use in machine and plant construction and toolbuilding for temperatures up to +180°C

Info

  • The classic for multi-functional use
  • Further dimensions/colours on request
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Flexibility simplifies installation where space is limited
  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application Range

  • Areas with high ambient temperatures where insulating and sheath materials of conventional cables will embrittle after a short while
  • Typical fields of application- Steel, ceramic and iron works- Bakery equipment and industrial furnaces- Electric motor industry- Sauna/solarium construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Galvanisation technology

Product Features

  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Norm References / Approvals

  • Based on EN 50525-2-83

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based core insulation
  • Cores twisted in layers
  • Silicone-based outer sheath,colour red-brown

Technical Data

  • Article number: 0046020
  • Number of cores and mm² per conductor: 3 G 2.5
  • Outer diameter [mm]: 9.7
  • Copper index (kg/km): 72
  • Weight (kg/km): 167

Data Sheet