0081005 - ÖLFLEX HEAT 205 SC 1X0,25 YE

Price per meter
  • Sale
  • Regular price R 7.62
Tax included.
We have 95 in stock.


ÖLFLEX® FEP single core, chemical resistant, suitable for +205°C

ÖLFLEX® HEAT 205 SC - FEP single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -100°C to +205°C

Info

  • Now available as spools
  • Thermal and chemical resistance
  • Space and weight-saving

Benefits

  • Small outer diameters for maximum saving of space and weight
  • Resistant to contact with mostly all highly aggressive chemical media

Application Range

  • Typical fields of application- Control cabinets with high heat generation- Measuring instruments- Furnaces and brickworks- Heating equipment and kitchen appliances- Electric motor building- Installations in the chemical industry
  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces

Product Features

  • ÖLFLEX® HEAT 205 made of FEP- Outstanding resistance against acids, solvents, lacquers, petrol, oils and many other chemical media- Difficult to inflame- High dielectric strength and high abrasion resistance- Low water absorption- Resistant to microbes- Adhesion free insulation materials- Weather and ozone resistant- Hydrophobic and dirt-repellent- High elongation and tear resistance- Resistant against hydraulic fluids
  • Flame-retardant

Product Make-up

  • Fine-wire, tinned-copper conductor
  • FEP core insulation
  • FEP = fluorinated ethylene propylene

Technical Data

  • Article number: 0081005
  • Conductor cross-section (mm²): .25
  • Outer diameter [mm]: 1.2
  • m/ring: 100
  • Core colour:
  • Copper index (kg/km): 2.4
  • Weight (kg/km): 4

Data Sheet