0091317 - ÖLFLEX HEAT 260 MC 5G1,5

Price per meter
  • Sale
  • Regular price R 270.91
Tax included.
We have 0 in stock.


ÖLFLEX® PTFE power cable, chemical resistant, suitable for +260°C

ÖLFLEX® HEAT 260 MC - PTFE power cable, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -190°C to +260°C

Info

  • Excellent chemical, thermal andelectrical performance
  • Thin, light and robust

Benefits

  • Space-saving installation due to small cable diameters
  • Stress crack resistant to frequent ambient temperature fluctuations
  • Low outgassing behaviour
  • Due to good electrical and mechanical properties suitable for sensor technology

Application Range

  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
  • Typical fields of application- Industrial furnace construction- Foundries- Chemical industry- Power plant engineering- Paint shop line technology- Heating elements- Polymer processing- Wind turbine engineering
  • ÖLFLEX® HEAT 260 has proven to be an effective solution in harsh environments such as paint shop lines
  • Sensor systems, e.g. level sensors

Product Features

  • ÖLFLEX® HEAT 260 made of PTFE- Outstanding resistance against acids, alkalis, solvents, lacquers, petrol, oils and many other chemical media- Difficult to inflame- High dielectric strength and high abrasion resistance- Low water absorption- Resistant to microbes- Adhesion-free insulation materials- Weather and ozone resistant- Hydrophobic and dirt-repellent- High elongation and tear resistance- Resists contact with liquid nitrogen- Resistant against hydraulic fluids
  • Flame-retardant

Product Make-up

  • Fine-wire strand made of nickel-plated copper
  • PTFE-based core insulation
  • Cores twisted together
  • PTFE-based outer sheath, black

Technical Data

  • Article number: 0091317
  • Number of cores and mm² per conductor: 5 G 1.5
  • Outer diameter [mm]: 7
  • Copper index (kg/km): 72
  • Weight (kg/km): 118

Data Sheet