0021915 - ÖLFLEX ROBUST 210 3X1

Price per meter
  • Sale
  • Regular price R 38.77
Tax included.
We have 0 in stock.


ÖLFLEX® control cable, bio oil, UV, ozone and weather resistant, cold flexible

ÖLFLEX® ROBUST 210 - Control cable, weather, bio oil, detergent and hot water resistant for use in food & beverage industry and composting plants

Info

  • Good weather resistance
  • Good chemical resistance please see Appendix T1
  • Reduced outer diameter

Benefits

  • Good resistance to ammonia compounds and bio-gases
  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Well-suited to steam cleaning

Application Range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Agricultural equipment
  • For indoor and outdoor use

Product Features

  • Low-capacitance design
  • Good chemical resistance to ester-based hydraulic fluids
  • Number-coded cores
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Flexible down to -40°C

Norm References / Approvals

  • Based on VDE 0250 / 0285
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry
  • Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation made of modified PP
  • Cores twisted in layers
  • Outer sheath made of special TPE
  • Sheath colour: black

Technical Data

  • Article number: 0021915
  • Number of cores and mm² per conductor: 3 X 1.0
  • Outer diameter [mm]: 6.1
  • Copper index (kg/km): 28.8
  • Weight (kg/km): 49

Data Sheet