0036451 - ÖLFLEX SERVO 2YSLCYK-JB 3X150+3G25 BK

Price per meter
  • Sale
  • Regular price R 4,105.01
Tax included.
We have 0 in stock.


ÖLFLEX® PVC motor cable, EMI optimized and double screened

ÖLFLEX® SERVO 2YSLCY-JB - Motor cable for drives with high electrical power, EMI optimized and double screened.

Info

  • EMC-optimised design
  • 3+3 symmetry reduces common-mode interference effects and bearing currents
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • EMC-compliant installation of power drive systems conforming to EN 61800-3
  • High power transmission for large drives
  • Versions with black outer sheath are suitable for outdoor use
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Symmetrical 3+3 Version supports the reduction of damaging bearing currents

Application Range

  • Connecting cable between frequency converter and motor
  • Paper industry
  • Chemical industry
  • Heavy industry
  • In dry, damp or wet interiors

Product Features

  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0207 / 0250 / 0295

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PE
  • Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • 4-core version: optional transparent or black PVC outer sheath
  • 3+3 core version: PVC outer sheath, black - cold flexible

Technical Data

  • Article number: 0036451
  • Number of cores and mm² per conductor: 3 X 150 + 3 G 25
  • Outer diameter [mm]: 51.6
  • Copper index (kg/km): 5412
  • Weight (kg/km): 6128

Data Sheet