0027950 - ÖLFLEX SERVO FD 796CP 4G1,5

Price per meter
  • Sale
  • Regular price R 157.47
Tax included.
We have 0 in stock.


ÖLFLEX® PUR servo cable, screened, for continuously power chain use, UL/CSA AWM

ÖLFLEX® SERVO FD 796 CP - Screened servo cable for high dynamic power chain application in harsh conditions with UL/CSA AWM and VDE certification

Info

  • Extended Line Performance - Long travel lengths or high acceleration
  • Product range extension

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Copper braiding screens the cable against electromagnetic interference
  • Suitable for use with servomotor product lines from leading drive manufacturers
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application Range

  • Connecting cable between servo controller and motor
  • For use in assembling & pick-and-place machinery
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines
  • In power chains or moving machine parts
  • For indoor and outdoor use

Product Features

  • Oil-resistant
  • Halogen-free materials
  • Flammability: UL/CSA: VW-1, FT1IEC/EN: 60332-1-2
  • Abrasion and notch-resistant

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline Appendix T3
  • VDE - Reg. - No. 8591(0027925,..926,..927,..930 pending)UL AWM Style 20234cULus AWM I/II A/B, 1000V 80° FT1CSA AWM I/II A, 1000V 80° FT1
  • UL File No. E63634

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: polypropylene (PP)
  • Individual design depending on the item: Power cores without or with one or two individually shielded control core pairs twisted together in short lay lengths;Power cores with control core triplet twisted together in short lay lengths
  • Non-woven wrapping
  • Tinned-copper braiding
  • PUR outer sheath, orange (RAL 2003)

Technical Data

  • Article number: 0027950
  • Number of cores and mm² per conductor: 4 G 1,5
  • Outer diameter (mm) approx.: 9.1
  • Copper index (kg/km): 79
  • Weight (kg/km): 140

Data Sheet