0027591 - ÖLFLEX SF 3G0,75

Price per meter
  • Sale
  • Regular price R 40.88
Tax included.
We have 1500 in stock.


ÖLFLEX® Super flexible PVC power cable, colour-coded, HARmonised H05VV-F

ÖLFLEX® SF - H05VV-F harmonised PVC power cable, super flexible and colour-coded for various applications, especially for handheld equipment, U0/U: 300/500V

Info

  • Super-flexible cable for handheld equipment
  • Ozone-resistant according to EN 50396

Benefits

  • High acceptance in Europe due to Harmonisation

Application Range

  • Very suitable for domestic appliances, electrical power tools, and various handyman tools
  • H05VV-F cable types may not be used in commercial premises, with the exception of offices.
  • Not for permanent outdoor use.

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Highly flexible at cold temperatures
  • Design and geometry in compliance with harmonisation document
  • Ozone-resistant according to EN 50396

Norm References / Approvals

  • H05VV-F acc. to EN 50525-2-11, from 6 cores: based on EN 50525-2-11

Product Make-up

  • Super-fine strands of bare copper wire with an individual wire diameter of 0.07 mm
  • PVC core insulation, cold-resistant
  • PVC outer sheath, cold-resistant, orange (similar to RAL 2003)

Technical Data

  • Article number: 0027591
  • Number of cores and mm² per conductor: 3 G 0.75
  • Outer diameter [mm]: 7
  • Copper index (kg/km): 22.3
  • Weight (kg/km): 60

Data Sheet