0023392 - ÖLFLEX SOLAR XLS-R 1X6 WH/BK-RD

Price per meter
  • Sale
  • Regular price R 35.68
Tax included.
We have 0 in stock.


ÖLFLEX® SOLAR cable, UV-, ozone and weather-resistant

ÖLFLEX® SOLAR XLS-R - halogen free electron beam cross-linked solar cable for durable and weather proof use in photovoltaic systems

Info

  • Optimised cable design -thin, light and robust

Benefits

  • Exact quantity control during installation by meter marking on the cable sheath
  • Robust against mechanical impacts
  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Reduced outer diameters enable space and weight saving installation
  • Extruded colour stripe serves as reverse polarity protection during installation.

Application Range

  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer (cf.: VDE 0891-6, Section 4.2)
  • Long-term permanent storage/ operation in water not permitted
  • Flexible or building-integrated PV systems
  • Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52

Product Features

  • Weather/UV-resistant acc. to HD 605/A1
  • Halogen-free and flame-retardant
  • XLS-R = X-Linked Standard - ReducedProven electron beam cross-linked quality
  • Good notch and abrasion resistance
  • Ozone-resistant according to EN 50396

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation made of electron beam cross-linked copolymer
  • Outer sheath made of electron beam cross-linked copolymer
  • Colour of core insulation: white
  • Outer sheath colour: black respectively black with red or blue stripe

Technical Data

  • Article number: 0023392
  • Conductor cross-section (mm²): 6
  • Outer diameter [mm]: 5.8
  • Copper index (kg/km): 57.6
  • Weight (kg/km): 86

Data Sheet