70002732 - ÖLFLEX SPIRAL 400 P 12G0,75/1000

Price per unit
  • Sale
  • Regular price R 1,491.50
Tax included.
We have 21 in stock.


ÖLFLEX® PUR spiral cable, chemical resistant, abrasion-resistant, numbered cores

ÖLFLEX® SPIRAL 400 P - PUR spiral cable, chemical-, oil- and abrasion-resistant control cable for use in machines, plant construction and toolbuilding

Info

  • High resistance to benzols, benzines and other substances listed in Appendix T1
  • High mechanical strength
  • Available in cross sections starting at 0,5 mm²

Benefits

  • High restoring forces and extension lengths up to 3 times the unextended spiral length
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application Range

  • As control and power cables in machines
  • Mechanical engineering
  • Apparatus construction

Product Features

  • Resistant to microbes, hydrolysis and almost all mineral oils
  • High chemical-resistance to benzols, benzenes and other agents listed in the selection table in Appendix T1
  • Abrasion and notch-resistant

Norm References / Approvals

  • Core based on VDE 0812/0285
  • Outer sheath based on VDE 0250/0285

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Special PVC P8/1
  • Outer sheath made of special polyurethane
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request
  • Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
  • Use of talcum

Technical Data

  • Article number: 70002732
  • Number of cores and mm² per conductor: 12 G 0.75
  • Spiral length, extended (mm): 3000
  • Spiral length, unextended (mm): 1000
  • Cable diameter (mm): 9.9
  • Spiral outer diameter (mm): 35

Data Sheet