7072407 - SERVO LK INX-0604 4G6+(2X1)+(2X1,5)

Price per meter
  • Sale
  • Regular price R 584.95
Tax included.
We have 495 in stock.


PUR servo cable in acc. to INDRAMAT® standard, UL/CSA AWM

Servomotor- and feedback cables in acc. to INDRAMAT® standard, for dynamic power chain application, UL/CSA AWM certified

Info

  • Servo drives
  • PUR outer sheath
  • EMC-compliant

Benefits

  • Multi-standard certification reduces part varieties and saves costs
  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application Range

  • Connecting cable between servo controller and encoder/resolver
  • Connecting cable between servo controller and motor
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines

Product Features

  • Designed for 5 million alternating bending cycles
  • Abrasion and cut-resistant, halogen-free, oil-resistant
  • For horizontal travel distances up to 100m
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1

Norm References / Approvals

  • For use in power chains: Please comply with assembly guideline Appendix T3
  • Power cable: UL Style 20234, CSA AWM I/II A/B
  • Signal cables:UL Style 20236, CSA AWM I/II A/B
  • UL File No. E63634

Product Make-up

  • In accordance with INDRAMAT® standard INK (also suitable for pre-assembled versions, IKS and IKG)
  • Core insulation: TPE
  • Refer to data sheet for more details
  • Tinned-copper braiding
  • PUR outer sheath, orange (RAL 2003)

Technical Data

  • Article number: 7072407
  • Number of cores and mm² per conductor: 4 G 6 + (2 x 1,0) + (2 x 1,5)
  • Reference article no.: INK-0604
  • Outer diameter [mm]: 18.8
  • Copper index (kg/km): 366
  • Weight (kg/km): 600

Data Sheet