61711630 - SILVYN FPS 13x17 25m GY

Price per meter
  • Sale
  • Regular price R 118.21
Tax included.
We have 50 in stock.


SILVYN® FPS - highly flexible protection conduit

SILVYN® FPS is a highly flexible protection conduit made of PVC

Benefits

  • Dimensionally stable
  • Corrosion-resistant
  • Crushable and extendable
  • Highly oil and acid-resistant
  • Liquidtight

Application Range

  • Mechanical engineering
  • In drag chains (SILVYN® CHAIN)
  • Robot-building
  • Moving applications
  • Indoor applications

Product Features

  • Cadmium-free
  • Silicone-free

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PVC-insulated steel spring wire
  • Soft PVC outer sheath

Technical Data

  • Article number: 61711630
  • Nominal size: 17
  • ID x OD mm: 12.7 x 17.0
  • Bending radius (mm): 13
  • Suitable for SILVYN® USK-M/US-M:
  • Suitable for SILVYN® LKI-M/MSK-M:
  • Suitable for SILVYN® USK/US/LKI/EE-K:
  • PU ring (m): 25

Data Sheet