61713005 - SILVYN HIPROJACKET NW 13

Price per meter
  • Sale
  • Regular price R 371.58
Tax included.
We have 0 in stock.


SILVYN® HIPROJACKET - fireproof protection conduit

SILVYN® HIPROJACKET is a fireproof cable protection conduit that protects the inner from flames and liquid metal with a temperature up to +1640 °C

Info

  • Outstanding protection for extreme impact of heat
  • Hazard Level: HL 3

Benefits

  • Heat-resistant
  • Flexible
  • Temporarily reduces the temperature in the conduit by up to 30 %
  • The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used

Application Range

  • Steel industry
  • Railway applications / vehicle construction
  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Mechanical engineering
  • Used in areas where cables and wires are exposed to extreme heat

Product Make-up

  • Woven glass fibre conduit
  • Iron oxide silicone coat

Technical Data

  • Article number: 61713005
  • Nominal size: 13
  • ID x OD mm: 13.0 x 18.0
  • Suitable gland size:
  • SILVYN® HIPROJACKET Insert set:
  • PU ring (m): 15

Data Sheet