65500240 - SILVYN K-EM 28 GY

Price per unit
  • Sale
  • Regular price R 34.30
Tax included.
We have 15 in stock.


SILVYN® K-EM - end cap

SILVYN® K-EM - end cap for parallel corrugated conduits

Benefits

  • Easy to assemble
  • High temperature resistance
  • Cable damage can be prevented
  • Additional sealing

Application Range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Intersection or end sleeve

Technical Data

  • Article number: 65500240
  • Nominal size: 28
  • Overall length mm: 40.2
  • For conduit with outer Ø (mm): 28.5
  • Pieces / PU: 25

Data Sheet