55501060 - SILVYN KLICK M25X1,5/2 GY

Price per unit
  • Sale
  • Regular price R 100.53
Tax included.
We have 65 in stock.


SILVYN® KLICK-M - metric conduit fitting for SILVYN® RILL

SILVYN® KLICK-M - metric conduit fitting for SILVYN® RILL

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance
  • Can be rotated

Application Range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Rotating applications

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with snap-in sleeve

Technical Data

  • Article number: 55501060
  • Metric size: 25 x 1.5
  • SW wrench size mm: 34
  • Overall length mm: 47
  • Thread length mm: 13
  • Clear opening (mm): 20.5
  • For conduit with outer Ø (mm): 28.5
  • Suitable for SILVYN® RILL:
  • Pieces / PU: 25

Data Sheet