55506092 - SILVYN MSK-M 20x1,5 EDU

Price per unit
  • Sale
  • Regular price R 322.76
Tax included.
We have 5 in stock.


SILVYN® MSK-U-M - nickel-plated brass conduit fitting with integrated cable strain relief

SILVYN® MSK-U-M - nickel-plated brass conduit fitting with integrated cable strain relief

Info

  • Integrated SKINTOP® cable strain relief

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Application Range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Indoor / outdoor applications
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Product Features

  • Combination of SILVYN® and SKINTOP®

Product Make-up

  • Optional:
  • SKINTOP® MS-M cable gland or
  • SKINTOP® MS-SC-M EMC connection
  • SILVYN® conduit connection via inner sleeve and cap nut

Technical Data

  • Article number: 55506092
  • Metric size: 20 x 1.5
  • Clamping range in mm: 7.0 - 13.0
  • Clear opening (mm): 11.5
  • Suitable for conduit OØ (mm):
  • Pieces / PU: 5

Data Sheet