55506025 - SILVYN MSK-M 25x1,5 EDU BRUSH

Price per unit
  • Sale
  • Regular price R 440.75
Tax included.
We have 9 in stock.


SILVYN® MSK-M BRUSH - nickel-plated brass conduit fitting with EMC screening, interated cable strain relief

SILVYN® MSK-M BRUSH - nickel-plated brass conduit fitting with EMC screening, interated cable strain relief

Info

  • Conduit gland with the innovative BRUSH solution
  • Optimum 360° screen contact

Benefits

  • Optimum cable and conduit strain relief
  • Faster, easier screen contact
  • Wide clamping range
  • Easy installation
  • Maximum cable sealing

Application Range

  • Mechanical engineering
  • Plant engineering
  • In EMC-sensitive environments
  • Heavy industry

Product Features

  • Combination of SILVYN® and SKINTOP®

Technical Data

  • Article number: 55506025
  • Metric size: 25 x 1.5
  • Clamping range in mm: 9.0 - 17.0
  • Clear opening (mm): 14.5
  • Suitable for conduit OØ (mm):
  • Pieces / PU: 10

Data Sheet