61746940 - SILVYN RILL PA6 13 / 10x13 GY

Price per meter
  • Sale
  • Regular price R 28.72
Tax included.
We have 0 in stock.


SILVYN® RILL PA6 - the classic parallel corrugated conduit

SILVYN® RILL PA6 is the classic parallel corrugated conduit that offers best protection due to its structure and versatile accessories

Info

  • Maximum safety in the event of a fire

Benefits

  • Dimensionally stable
  • Flexible
  • High flame-retardance and self-extinguishing in accordance with UL 94V-0
  • Crush-resistant
  • Lightweight

Application Range

  • Mechanical engineering
  • Public utilities
  • Railway applications / vehicle construction
  • Moving applications
  • Outdoor application (in black)

Product Features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Technical Data

  • Article number: 61746940
  • Nominal size: 13
  • ID x OD mm: 10 x 13
  • Bending radius (mm): 20
  • Suitable for SILVYN® KLICK-M/90°M:
  • Suitable for SILVYN® KLICK PG/90°PG:
  • Suitable for SILVYN® KLICK-GPZ-M/GPZ:
  • PU (m): 50

Data Sheet