55501330 - SILVYN USK-M 20x1,5 SGY

Price per unit
  • Sale
  • Regular price R 198.50
Tax included.
We have 0 in stock.


SILVYN® USK-M - metric threaded conduit fitting

SILVYN® USK-M - metric threaded conduit fitting

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application Range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress

Product Features

  • Large wrench sizes

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Technical Data

  • Article number: 55501330
  • Metric size: 20 x 1.5
  • SW 1/2 mm: 29.0 / 32.0
  • Overall length mm: 44
  • Thread length mm: 13
  • Clear opening (mm): 15
  • Suitable for SILVYN® FD-PU/FPS:
  • Suitable for SILVYN® SP:
  • Suitable for SILVYN® SP-PU:
  • Pieces / PU: 50

Data Sheet