52100324 - SKINDICHT A-PG/M9/20 x1,5 HIGH

Price per unit
  • Sale
  • Regular price R 13.04
Tax included.
We have 20 in stock.


SKINDICHT® A-PG/M Adapter

SKINDICHT® A-PG/M Adapter from PG outer thread to M inner thread

Benefits

  • Adapter from a PG outer thread to a metric inner thread

Application Range

  • Housings
  • Industrial connectors
  • Machines

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52100324
  • Form: A
  • Thread, male PG: PG 9
  • Thread, female M2: 20 x 1.5
  • SW wrench size mm: 24
  • Pieces / PU: 25

Data Sheet