52006129 - SKINDICHT BLK-GL-M 20x1,5 +O-RING SGY

Price per unit
  • Sale
  • Regular price R 11.43
Tax included.
We have 34 in stock.


SKINDICHT® BLK-GL-M, glass fibre-reinforced polyamide blind plugs

SKINDICHT® BLK-GL-M, glass fibre-reinforced polyamide blind plugs with high stability for closing pre-threaded holes

Benefits

  • For closing pre-threaded holes
  • High stability due to glass fibre reinforcement

Application Range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product Features

  • Assembling with screwdriver

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52006129
  • Article designation / size:
  • Overall length C mm: 9.5
  • Thread length D mm: 6
  • Outer Ø (mm): 24.0
  • Pieces / PU: 100

Data Sheet