52006630 - SKINDICHT BLK-M 25x1,5 RAL 7035 LGY

Price per unit
  • Sale
  • Regular price R 5.71
Tax included.
We have 0 in stock.


SKINDICHT® BLK-M, blind plugs, Polystyrol

SKINDICHT® BLK-M, blind plugs for closing pre-threaded holes, cost-effective solution made from Polystyrol

Benefits

  • For closing pre-threaded holes
  • Cost-effective solution

Application Range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product Features

  • Assembling with screwdriver

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52006630
  • Article designation / size:
  • Overall length C mm: 11.5
  • Thread length D mm: 8
  • Outer Ø (mm): 30.0
  • Pieces / PU: 100

Data Sheet